Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 175DE100 Picture

Range: HVL Switchgear

HVL/HVLcc MV Fuse-Switch

175DE100

Schneider Eletric 175DE100 Picture
Range: HVL Switchgear

HVL/HVLcc MV Fuse-Switch

175DE100

MV FUSE CURRENT LIMIT DIN-E 15 kV 100E (3)

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4446.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Fuse
    protection technology
    Current limiter
    associated fuse rating
    100 A E
    Complementary
    Line Rated Current
    600 A
    network frequency
    50/60 Hz
    [Ur] highest voltage for equipment
    15 kV
    [Ui] rated insulation voltage
    90 V
    type of installation
    Indoor
    length
    21.1 in
    diameter
    3.5 in
    Environment
    product certifications
    UL listed
    CUL
    Ordering and shipping details
    Category
    08980 - DIGEST C/LIMITING FUSE KIT
    Discount Schedule
    PE5B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    35
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/7/17
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.