Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 17471 Picture

    Range: Multi 9

    Miniature circuit breakers

    17471

    Schneider Eletric 17471 Picture
    Range: Multi 9

    Miniature circuit breakers

    17471

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      C60
      range
      Multi 9
      product name
      Multi 9 C60
      product or component type
      Miniature circuit-breaker
      device short name
      C60 UL1077
      device application
      Distribution
      poles description
      3P
      number of protected poles
      3
      [In] rated current
      15 Aat 77 °F (25 °C)
      network type
      AC
      trip unit technology
      Thermal-magnetic
      curve code
      D
      breaking capacity code
      N
      breaking capacity
      AIR 10 kA at 240 V AC conforming to UL 1077
      AIR 10 kA at 240 V AC conforming to CSA C22.2 No 235
      Icu 6 kA at 440 V AC conforming to EN/IEC 60947-2
      Icu 10 kA at 415 V AC conforming to EN/IEC 60947-2
      Icu 20 kA at 240 V AC conforming to EN/IEC 60947-2
      Icu 6 kA at 440 V AC conforming to GB 14048.2
      Icu 10 kA at 415 V AC conforming to GB 14048.2
      Icu 20 kA at 240 V AC conforming to GB 14048.2
      AIR 5 kA at 480Y/277 V AC conforming to UL 1077
      AIR 5 kA at 480Y/277 V AC conforming to CSA C22.2 No 235
      suitability for isolation
      Yes conforming to EN/IEC 60947-2
      Complementary
      network frequency
      50/60 Hz
      System Voltage
      240 V AC
      440 V AC
      415 V AC
      magnetic tripping limit
      12 x In +/- 20% AC
      limitation class
      3 conforming to EN/IEC 60947-2
      [Uimp] rated impulse withstand voltage
      6 kV conforming to EN/IEC 60947-2
      contact position indicator
      Yes
      control type
      Toggle
      local signalling
      ON/OFF indication
      mounting mode
      Clip-on
      mounting support
      DIN rail
      connection pitch
      0.71 in (18 mm) Between phases
      9 mm pitches
      6
      height
      3.19 in (81 mm)
      width
      2.13 in (54 mm)
      depth
      2.87 in (73 mm)
      product weight
      0.73 lb(US) (0.33 kg)
      colour
      Grey
      mechanical durability
      20000 cycles
      electrical durability
      10000 cycles
      provision for padlocking
      Padlockable
      connections - terminals
      Tunnel type terminal, top or bottom rigid wire(s) 0...0.04 in² (2.5...25 mm²) max (AWG 14...AWG 4)
      wire stripping length
      0.55 in (14 mm) top or bottom
      tightening torque
      22.12 lbf.in (2.5 N.m) top or bottom
      compatibility code
      C60_UL1077
      Environment
      standards
      UL 1077
      GB 14048.2
      EN/IEC 60947-2
      CSA C22.2 No 235
      product certifications
      CSA
      CCC
      IEC
      UR
      IP degree of protection
      IP40 modular enclosure conforming to IEC 60529
      IP20 conforming to IEC 60529
      pollution degree
      3 conforming to EN/IEC 60947-2
      overvoltage category
      IV
      tropicalisation
      2 conforming to IEC 60068-1
      relative humidity
      95 % 131 °F (55 °C)
      operating altitude
      6561.68 ft (2000 m)
      ambient air temperature for operation
      -22...158 °F (-30...70 °C)
      ambient air temperature for storage
      -40...176 °F (-40...80 °C)
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0629  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.