Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 172JNN21032C Picture
Discontinued

View all Modicon Momentum

Modicon Momentum - 172JNN21032C

Conformal coating

Schneider Eletric 172JNN21032C Picture
Discontinued
View all Modicon Momentum
Modicon Momentum - 172JNN21032C
Conformal coating

Modicon Momentum - serial link option adaptor - single

Show more characteristics >
172JNN21032C  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Serial link option adaptor
    number of port
    1
    communication port type
    Single
    Complementary
    [Us] rated supply voltage
    5 V DC
    input voltage tolerance
    +/- 5 %
    supply
    Via I/O base
    clock drift
    +/- 13 s/day accuracy
    battery type
    Lithium < 30 day after the battery low indication 104 °F (40 °C)
    battery size
    2/3 AA
    battery life
    5 yr
    communication port support
    RS232 or RS485 serial link selectable
    electrical connection
    1 connector D-shell 9 pins for Modbus Plus connection
    material
    Lexan
    marking
    CE
    local signalling
    1 LED communication
    current consumption
    700 mA 12 V DC
    height
    0.98 in (25 mm)
    width
    5.63 in (143.1 mm)
    depth
    2.36 in (60.06 mm)
    module format
    Standard
    product weight
    3 oz (85.05 g)
    Environment
    dielectric strength
    500 V DC
    standards
    IEC 529
    product certifications
    CSA
    NEMA 250 type 1
    UL
    IP degree of protection
    IP20 IEC 529
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    shock resistance
    +/- 15 gn (duration = 11 ms) half sine wave acceleration
    vibration resistance
    1 gn 57...150 Hz
    amplitude of sinusoidal vibration
    0.075 mm 10...57 Hz
    resistance to electrostatic discharge
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    5...95 % without condensation
    operating altitude
    <= 6561.68 ft (2000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    00785901934028
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh