Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 171CCS76000 Picture
Discontinued

Range: Modicon Momentum

Standard

171CCS76000

Schneider Eletric 171CCS76000 Picture
Discontinued
Range: Modicon Momentum

Standard

171CCS76000

M1/M1E processor adaptor - 1 Modbus, 1 I/O bus - 20 MHz

Show more characteristics >
171CCS76000  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    M1/M1E processor adaptor
    software designation
    Concept V2.6
    Modsoft >= V2.5
    ProWORX 32
    ProWORX NxT V2.0
    communication port protocol
    Modbus
    processor name
    X 86 based (INTEL, AMD)
    clock frequency
    32 MHz
    Complementary
    discrete I/O processor capacity
    2048 I/2048 O
    memory type
    Flash 256 kB
    RAM 256 kB
    memory description
    Data 4 kB
    Program memory 12 kB LL984
    Program memory 160 kB IEC
    material
    Lexan
    word length
    16 bit
    [Us] rated supply voltage
    5.0 V DC +/-5 %
    supply
    By Momentum I/O base
    exact time for 1 Kinstruction
    1 ms
    register I/O processor capacity
    4096 words total
    I/O limit processor capacity
    8192 bits max
    I/O words/drop
    128 I/O Concept
    80 I/O ProWORX
    number of port
    1 I/O bus
    1 RS232C non isolated
    marking
    CE
    product weight
    0.09 lb(US) (0.042 kg)
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    5...96 % without condensation
    operating altitude
    6561.68 ft (2000 m)
    shock resistance
    <= 15 gn peak (duration = 11 ms) half sine wave acceleration
    vibration resistance
    0.75 mm d.a
    1 gn
    product certifications
    CUL
    FM Class 1 Division 2
    Nema type 250
    UL
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    00785901308096
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.45000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/22/18
    Size 6.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.