Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 171CCC96030C Picture
    Discontinued

    Range: Modicon Momentum

    Conformal coating

    171CCC96030C

    Schneider Eletric 171CCC96030C Picture
    Discontinued
    Range: Modicon Momentum

    Conformal coating

    171CCC96030C

    M1/M1E processor adaptor - Conformal coating - 1 Ethernet, 1 I/O bus - 50 MHz

    Show more characteristics >
    171CCC96030C  has not been replaced. Please contact your customer care center for more information.

    • Main
      range of product
      Modicon Momentum automation platform
      product or component type
      M1/M1E processor adaptor
      concept
      Transparent Ready
      level or class
      Class B10
      software designation
      Concept V2.6
      Modsoft >= V2.5
      ProWORX 32
      ProWORX NxT V2.0
      communication port protocol
      Ethernet
      processor name
      X 86 based (INTEL, AMD)
      clock frequency
      50 MHz
      Complementary
      web services
      Data editor
      Web page loader software tool
      Rack viewer
      Web page loader
      Ethernet service
      I/O scanning
      Modbus TCP messaging
      discrete I/O processor capacity
      8192 I/8192 O
      memory type
      Flash 512 kB
      RAM 512 kB
      memory description
      Data 24 kB
      Program memory 18 kB LL984
      Program memory 200 kB IEC
      material
      Lexan
      word length
      16 bit
      [Us] rated supply voltage
      5.0 V DC +/-5 %
      supply
      By Momentum I/O base
      exact time for 1 Kinstruction
      1 ms
      register I/O processor capacity
      26048 I/26048 O
      I/O words/drop
      128 I/O Concept
      80 I/O ProWORX
      number of port
      1 Ethernet
      1 I/O bus
      marking
      CE
      product weight
      0.09 lb(US) (0.042 kg)
      Environment
      protective treatment
      TC
      Conformal coating Humiseal 1A33
      ambient air temperature for operation
      32...140 °F (0...60 °C)
      ambient air temperature for storage
      -40...185 °F (-40...85 °C)
      relative humidity
      5...96 % without condensation
      operating altitude
      6561.68 ft (2000 m)
      shock resistance
      <= 15 gn peak (duration = 11 ms) half sine wave acceleration
      vibration resistance
      1 gn
      0.75 mm d.a
      product certifications
      UL
      CUL
      FM Class 1 Division 2
      Nema type 250
      Ordering and shipping details
      Category
      18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
      Discount Schedule
      PC31
      GTIN
      00785901934011
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1613  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.