Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 170R122 Picture

Range: Instrument Transformers

Current Transformers

170R122

Schneider Eletric 170R122 Picture
Range: Instrument Transformers

Current Transformers

170R122

TRANSFORMER CURRENT 1200:5 4-1/4 ID

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    402.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Torroidal Current Transformer
    Certifications
    UL recognized
    Ratio
    1200/5
    Enclosure Type
    NEMA 1
    Phase
    1 phase
    Eletrical Connection
    Screw clamp terminals
    Opening Size
    Ø 4.25 in
    Ordering and shipping details
    Category
    15500 - CLASS 4210 CT'S (LC 5101)
    Discount Schedule
    PA1
    GTIN
    00785901037200
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.2000000000000002
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Methanol, which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 8/9/18
    Size 436.8 KB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 433.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.