Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 170LNT71000 Picture
    Discontinued

    Range: Modicon Momentum

    Legacy Products

    170LNT71000

    Schneider Eletric 170LNT71000 Picture
    Discontinued
    Range: Modicon Momentum

    Legacy Products

    170LNT71000

    Modicon Momentum - DeviceNet communication adaptor - DeviceNet

    Show more characteristics >
    170LNT71000  has not been replaced. Please contact your customer care center for more information.
    • Price
      512.00 USD

    • Main
      range of product
      Modicon Momentum automation platform
      product or component type
      DeviceNet communication adaptor
      communication port protocol
      DeviceNet
      method of access
      CSMA/CA
      Master/slave
      Peer to peer
      transmission rate
      125/250/500 kbit/s
      transmission support medium
      Twisted pair
      Complementary
      topology
      Multidrop trunk
      number of devices per segment
      0...64
      cable distance between devices
      500 m depending on transmission rate
      addressing
      Switch selectable
      fail state
      Fail safe
      control parameter
      CRC-16
      supply
      From I/O base
      marking
      CE
      local signalling
      1 LED green power is present from I/O base (PWR)
      1 LED green/red communication on network (MNS)
      1 LED green/red I/O active, fault (I/O)
      electrical connection
      1 connector 5 pins for DeviceNet connection
      module format
      Standard
      product weight
      0.15 lb(US) (0.07 kg)
      Environment
      product certifications
      UL
      CSA
      FM Class 1 Division 2
      ODVA 2.0
      IP degree of protection
      IP20
      protective treatment
      TC
      resistance to electrostatic discharge
      4 kV contact IEC 801-2
      8 kV on air IEC 801-2
      resistance to electromagnetic fields
      9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
      ambient air temperature for operation
      32...140 °F (0...60 °C)
      ambient air temperature for storage
      -40...185 °F (-40...85 °C)
      relative humidity
      95 % without condensation
      operating altitude
      <= 16404.2 ft (5000 m)
      Ordering and shipping details
      Category
      18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
      Discount Schedule
      PC31
      GTIN
      00785901328544
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.42999999999999999
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0925  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh