Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 170INT12000 Picture
    Discontinued

    Range: Modicon Momentum

    Legacy Products

    170INT12000

    Schneider Eletric 170INT12000 Picture
    Discontinued
    Range: Modicon Momentum

    Legacy Products

    170INT12000

    Interbus communication adaptor - Interbus generation SUPI 3 - fiber optic

    Show more characteristics >
    170INT12000  has not been replaced. Please contact your customer care center for more information.
    • Price
      696.00 USD

    • Main
      range of product
      Modicon Momentum automation platform
      product or component type
      Interbus communication adaptor
      communication port protocol
      Interbus generation SUPI 3
      method of access
      Continuous shift register
      Master/slave
      transmission rate
      500 kbit/s
      transmission support medium
      Fiber optic
      Complementary
      topology
      Ring
      number of devices per segment
      0...254
      cable distance between devices
      12800 m
      400 m between two modules
      fail state
      Fail safe
      control parameter
      CRC-16
      supply
      From I/O base
      marking
      CE
      local signalling
      1 LED
      1 LED bus enable (BA)
      1 LED remote bus check (RC)
      1 LED remote bus disabled (RD)
      electrical connection
      2 connectors SUB-D 9 for connecting Interbus
      module format
      Standard
      product weight
      0.15 lb(US) (0.07 kg)
      Environment
      product certifications
      CSA
      UL
      IP degree of protection
      IP20
      protective treatment
      TC
      resistance to electrostatic discharge
      4 kV contact IEC 801-2
      8 kV on air IEC 801-2
      resistance to electromagnetic fields
      9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
      ambient air temperature for operation
      32...140 °F (0...60 °C)
      ambient air temperature for storage
      -40...185 °F (-40...85 °C)
      relative humidity
      95 % without condensation
      operating altitude
      <= 16404.2 ft (5000 m)
      Ordering and shipping details
      Category
      18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
      Discount Schedule
      PC31
      GTIN
      00785901189961
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.34000000000000002
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.