Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 170FNT11001 Picture

    Range: Modicon Momentum

    Standard

    170FNT11001

    Schneider Eletric 170FNT11001 Picture
    Range: Modicon Momentum

    Standard

    170FNT11001

    Modicon Momentum - Fipio communication adaptor

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      455.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Modicon Momentum automation platform
      product or component type
      Fipio communication adaptor
      bus manager PLC
      Premium
      structure type
      Open industrial support conforming to Fip standard
      communication port protocol
      Fipio
      method of access
      Producer/consumer principle
      transmission rate
      1 Mbit/s
      transmission support medium
      Optical fibre 50/125
      Optical fibre 62.5/125
      Twisted shielded pairs cable
      Complementary
      topology
      Extension or tap off cable
      number of devices per segment
      0...31 per segment without repeater
      0...97 all segment with repeater
      cable distance between devices
      5000 m
      fail state
      Fallback to zero
      Forcing to state zero
      Full scale value
      Maintain value
      supply
      From I/O base
      marking
      CE
      local signalling
      1 LED green module powered up or in service (RUN)
      1 LED red fault state (ERR)
      1 LED yellow recieve or send data (COM)
      product weight
      0.24 lb(US) (0.11 kg)
      Environment
      product certifications
      CE
      CSA
      UL
      protective treatment
      TC
      resistance to electrostatic discharge
      4 kV contact IEC 801-2
      8 kV on air IEC 801-2
      resistance to electromagnetic fields
      9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
      ambient air temperature for operation
      32...140 °F (0...60 °C)
      ambient air temperature for storage
      -40...185 °F (-40...85 °C)
      relative humidity
      95 % without condensation
      operating altitude
      <= 16404.2 ft (5000 m)
      Ordering and shipping details
      Category
      18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
      Discount Schedule
      PC31
      GTIN
      00785901328537
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.41000000000000003
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1613  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh