Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 170FNT11000 Picture
    Discontinued

    Range: Modicon Momentum

    Standard

    170FNT11000

    Schneider Eletric 170FNT11000 Picture
    Discontinued
    Range: Modicon Momentum

    Standard

    170FNT11000

    Modicon Momentum - Fipio communication adaptor

    Show more characteristics >
    170FNT11000  has not been replaced. Please contact your customer care center for more information.
    • Price
      441.00 USD

    • Main
      range of product
      Modicon Momentum automation platform
      product or component type
      Fipio communication adaptor
      bus manager PLC
      TSX series 7, model 40 or April 5000
      structure type
      Open industrial support conforming to Fip standard
      communication port protocol
      Fipio
      method of access
      Producer/consumer principle
      transmission rate
      1 Mbit/s
      transmission support medium
      Twisted shielded pairs cable
      Optical fibre 62.5/125
      Optical fibre 50/125
      Complementary
      topology
      Device connecting by extension or tap off cable
      number of devices per segment
      0...31 per segment without repeater
      0...61 all segment with repeater
      cable distance between devices
      5000 m
      fail state
      Fallback to zero
      Full scale value
      Forcing to state zero
      Maintain value
      supply
      From I/O base
      marking
      CE
      local signalling
      1 LED green module powered up or in service (RUN)
      1 LED red fault state (ERR)
      1 LED yellow recieve or send data (COM)
      electrical connection
      1 male connector SUB-D 9
      product weight
      0.24 lb(US) (0.11 kg)
      Environment
      product certifications
      UL
      CE
      CSA
      protective treatment
      TC
      resistance to electrostatic discharge
      4 kV contact IEC 801-2
      8 kV on air IEC 801-2
      resistance to electromagnetic fields
      9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
      ambient air temperature for operation
      32...140 °F (0...60 °C)
      ambient air temperature for storage
      -40...185 °F (-40...85 °C)
      relative humidity
      95 % without condensation
      operating altitude
      <= 16404.2 ft (5000 m)
      Ordering and shipping details
      Category
      18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
      Discount Schedule
      PC31
      GTIN
      00785901324591
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.48999999999999999
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)