Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 170DNT11000 Picture

Range: Modicon Momentum

Standard

170DNT11000

Schneider Eletric 170DNT11000 Picture
Range: Modicon Momentum

Standard

170DNT11000

Modicon Momentum - Profibus DP communication adaptor - bus manager PLC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    464.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Profibus DP communication adaptor
    communication port protocol
    Profibus DP
    method of access
    Master/slave
    transmission rate
    9.6...12 Mbit/s
    transmission support medium
    Twisted pair
    Complementary
    topology
    Multidrop
    Ring
    number of devices per segment
    0...126
    cable distance between devices
    1200 m
    addressing
    Switch selectable
    fail state
    Fail safe
    control parameter
    CRC-16
    supply
    From I/O base
    marking
    CE
    local signalling
    1 LED green bus fault (BF)
    electrical connection
    1 connector SUB-D 9
    module format
    Standard
    product weight
    0.15 lb(US) (0.07 kg)
    Environment
    product certifications
    CSA
    UL
    IP degree of protection
    IP20
    protective treatment
    TC
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    00785901321187
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.44
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 113.9 KB
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
    Date 6/19/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.