USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 170AMM09000C Picture

View all Modicon Momentum

Modicon Momentum - 170AMM09000C

Conformal coating

Schneider Eletric 170AMM09000C Picture
View all Modicon Momentum
Modicon Momentum - 170AMM09000C
Conformal coating

distributed analog/discrete I/O Modicon Momentum - Conformal coating

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1859.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Analogue,discrete I/O base
    group of channels
    1 group of 2 analog outputs
    1 group of 2 discrete outputs
    1 group of 4 analog differential inputs
    1 group of 4 discrete inputs
    analogue input range
    +/- 10 V
    +/- 20 mA
    +/- 5 V
    1...5 V
    4...20 mA
    analogue input type
    Differential
    analogue input resolution
    12 bits 1...5 V
    12 bits 4...20 mA
    13 bits +/- 20 mA
    13 bits +/- 5 V
    14 bits +/- 10 V
    discrete input voltage
    24 V DC
    analogue output range
    +/- 10 V 12 bits
    0...20 mA 12 bits
    discrete output voltage
    <= 30 V
    output short-circuit protection
    With discrete output
    output overload protection
    With discrete output
    Complementary
    discrete input number
    4 IEC 1131-2 Type 1
    [Us] rated supply voltage
    24 V DC
    conversion consistency
    +/- 0.02 % +/- 10 V analogue input circuit
    +/- 0.04 % +/- 20 mA analogue input circuit
    +/- 0.04 % +/- 5 V analogue input circuit
    +/- 0.04 % 1...5 V analogue input circuit
    +/- 0.04 % 4...20 mA analogue input circuit
    common mode rejection
    > 54 dB analogue input circuit
    input voltage limits
    < 30 V
    discrete input logic
    Positive
    voltage state 0 guaranteed
    -3...5 V discrete input
    voltage state 1 guaranteed
    11...30 V discrete input
    current state 0 guaranteed
    <= 1.2 mA discrete input
    current state 1 guaranteed
    >= 2.5 mA discrete input
    input overvoltage protection
    -30...30 V 24 V discrete input
    -50...50 V <= 100 s
    input resistance
    1 kOhm analogue input circuit
    4 kOhm discrete input
    output load
    3 kOhm +/- 10 V analogue output
    600 Ohm 0...20 mA analogue output
    conversion time
    1 ms analogue output
    10 ms analogue input circuit
    conversion error
    0,0008 +/- 10 V 77 °F (25 °C) analogue input circuit
    0,0015 +/- 10 V 140 °F (60 °C) analogue input circuit
    0,0016 +/- 20 mA 77 °F (25 °C) analogue input circuit
    0,0016 +/- 5 V 77 °F (25 °C) analogue input circuit
    0,0016 1...5 V 77 °F (25 °C) analogue input circuit
    0,0016 4...20 mA 77 °F (25 °C) analogue input circuit
    0,003 +/- 20 mA 140 °F (60 °C) analogue input circuit
    0,003 +/- 5 V 140 °F (60 °C) analogue input circuit
    0,003 1...5 V 140 °F (60 °C) analogue input circuit
    0,003 4...20 mA 140 °F (60 °C) analogue input circuit
    +/- 0.35 % +/- 10 V 77 °F (25 °C) analogue output
    +/- 0.35 % 0...20 mA 77 °F (25 °C) analogue output
    +/- 0.70 % +/- 10 V 140 °F (60 °C) analogue output
    +/- 0.70 % 0...20 mA 140 °F (60 °C) analogue output
    fail state
    Hold analogue input circuit
    Reset to zero analogue input circuit
    discrete output type
    Transistor
    discrete output logic
    Positive
    discrete output current
    1 A per point
    2 A per group
    2 A per module
    leakage current
    < 1 mA DC 24 V discrete output
    voltage drop
    < 0.5 V 1 A at state on discrete output
    operating rate
    100 cyc/s resistive 1 A discrete output
    1000 cyc/h inductive 1 A discrete output
    8 cyc/s tungsten 2.4 W discrete output
    response time
    < 0.1 ms from state 0 to state 1 discrete output
    < 0.1 ms from state 1 to state 0 discrete output
    2.2 ms from state 0 to state 1 discrete input
    3.3 ms from state 1 to state 0 discrete input
    isolation voltage
    500 V 1 min between analogue I/O and operating voltage
    500 V 1 min between operating voltage and I/O from ground
    power dissipation in W
    <= 6 W
    marking
    CE
    local signalling
    16 LEDs channel status
    electrical connection
    2 connectors for removable terminal blocks
    current consumption
    <= 350 mA 24 V DC
    200 mA 24 V DC
    depth
    1.87 in (47.5 mm)
    height
    4.92 in (125 mm)
    width
    5.57 in (141.5 mm)
    product weight
    0.53 lb(US) (0.24 kg)
    Environment
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    GTIN
    00785901659662
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.21
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 113.9 KB
    Date 6/19/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard Adapter on a Typical Base
    Dimensions



  • Mounting and Clearance

    Mounting on a Wall



  • Connections and Schema

    External Wiring Diagrams
    Discrete Inputs


    Discrete Outputs


    Analog Outputs


    Analog Inputs



    Internal Pin Connections

    Rows 1 through 3 show the internal connections between terminals on the I/O base. Rows 4 through 6 show the internal connections on the optional busbar.