Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 170ADM69051C Picture

Range: Modicon Momentum

Legacy Products

170ADM69051C

Schneider Eletric 170ADM69051C Picture
Range: Modicon Momentum

Legacy Products

170ADM69051C

discrete I/O module Modicon Momentum - Conformal coating - 10I / 8O solid state

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    716.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Discrete triac I/O base AC
    group of channels
    1 group of 10 inputs
    1 group of 8 outputs
    discrete input number
    10 IEC 1131-2 Type 2
    discrete input logic
    Positive
    discrete input voltage
    120 V AC
    discrete output number
    8
    discrete output type
    Triac
    discrete output voltage
    120...132 V DC
    discrete output logic
    Positive
    protective treatment
    Conformal coating Humiseal 1A33
    Complementary
    [Us] rated supply voltage
    120 V AC
    input voltage limits
    74...132 V
    network frequency
    47...63 Hz
    voltage state 0 guaranteed
    < 20 V
    voltage state 1 guaranteed
    > 74 V
    current state 0 guaranteed
    <= 2.6 mA
    current state 1 guaranteed
    >= 6 mA
    input resistance
    4 kOhm
    discrete output current
    2 A per group
    4 A per module
    30 mA...0.5 A per point
    leakage current
    < 1.3 mA 120 V output circuit
    voltage drop
    < 1.5 V 0.5 A at state 1 output circuit
    operating rate
    3000 cyc/h 0.5 A inductive
    response time
    1/2 x 1/f from state 0 to state 1 on input
    1/2 x 1/f from state 0 to state 1 on output
    1/2 x 1/f from state 1 to state 0 on input
    1/2 x 1/f from state 1 to state 0 on output
    isolation between channels and bus
    1780 V AC
    power dissipation
    <= 8 W
    6 W
    protection type
    Internal 2 x 2.5 A slow-blow fuses
    marking
    CE
    terminals description PLC n°1
    (1)IN_DIS#1
    (10)IN_DIS#10
    (2)IN_DIS#2
    (3)IN_DIS#3
    (4)IN_DIS#4
    (5)IN_DIS#5
    (6)IN_DIS#6
    (7)IN_DIS#7
    (8)IN_DIS#8
    (9)IN_DIS#9
    (L1)PW
    (N)PW
    TB
    terminals description PLC n°2
    (1)OUT_DIS#1
    (1L1)PW
    (1N)PW
    (2)OUT_DIS#2
    (3)OUT_DIS#3
    (4)OUT_DIS#4
    (5)OUT_DIS#5
    (6)OUT_DIS#6
    (7)OUT_DIS#7
    (8)OUT_DIS#8
    TB_1
    current consumption
    160 mA 120 V AC
    depth
    1.87 in (47.5 mm)
    height
    5.57 in (141.5 mm)
    width
    4.92 in (125 mm)
    product weight
    0.49 lb(US) (0.22 kg)
    Environment
    product certifications
    CSA
    UL
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 113.9 KB
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
    Date 6/19/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.