Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 170AAI03000C Picture

Range: Modicon Momentum

Conformal coating

170AAI03000C

Schneider Eletric 170AAI03000C Picture
Range: Modicon Momentum

Conformal coating

170AAI03000C

distributed analog input Modicon Momentum - Conformal coating - 8 Input

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1620.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Momentum automation platform
    product or component type
    Analogue input base
    analogue input number
    8
    analogue input type
    Differential
    analogue input range
    +/- 10 V 14 bits + sign > 0.1 kOhm
    +/- 20 mA 14 bits + sign 250 kOhm
    +/- 5 V 14 bits + sign > 0.1 kOhm
    1...5 V 15 bits + sign > 0.1 kOhm
    4...20 mA 15 bits + sign 250 kOhm
    Complementary
    data format
    Full 16 bits signed
    absolute accuracy error
    +/- 0.13 % full scale 77 °F (25 °C) +/- 20 mA
    +/- 0.19 % full scale 140 °F (60 °C) +/- 20 mA
    +/- 0.21 % full scale 77 °F (25 °C) +/- 5 V
    +/- 0.26 % full scale 140 °F (60 °C) +/- 5 V
    +/- 0.27 % full scale 77 °F (25 °C) +/- 10 V
    +/- 0.27 % full scale 77 °F (25 °C) 1...5 V
    +/- 0.32 % full scale 77 °F (25 °C) 4...20 mA
    +/- 0.32 % full scale 140 °F (60 °C) +/- 10 V
    +/- 0.38 % full scale 140 °F (60 °C) 1...5 V
    +/- 0.41 % full scale 140 °F (60 °C) 4...20 mA
    conversion time
    <= 12 ms 8
    isolation between channels
    +/- 200 V DC for 1 minute
    isolation between channels and ground
    500 V AC for 1 minute
    isolation between channels and bus
    500 V for 1 minute
    permissible common mode voltage
    100 V 47...63 Hz DC between channels to ground
    250 V 47...63 Hz AC between channels to ground
    common mode rejection
    > 80 dB between channels to ground
    external power requirement
    < 382 mA DC
    20.4...28.8 V DC
    24 V DC
    reverse polarity protection
    Internal
    marking
    CE
    local signalling
    8 LEDs channel status
    electrical connection
    2 connectors for removable terminal blocks
    depth
    1.87 in (47.5 mm)
    height
    4.92 in (125 mm)
    width
    5.57 in (141.5 mm)
    product weight
    0.47 lb(US) (0.215 kg)
    Environment
    standards
    EN 50081-2
    IEC 1131
    product certifications
    CSA
    FM Class 1 Division 2
    UL
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    resistance to electrostatic discharge
    4 kV contact IEC 801-2
    8 kV on air IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...1000 MHz IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18206 - MOMENTUM PROCESSORS,I/O BASES,CONN.
    Discount Schedule
    PC31
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 5.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 113.9 KB
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
    Date 6/19/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard Adapter on a Typical Base
    Dimensions



  • Mounting and Clearance

    Mounting on a Wall



  • Connections and Schema

    External Wiring Diagram



    Internal Pin Connections