Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 15XR43 Picture
Discontinued

Schneider Eletric 15XR43 Picture
Discontinued

MEDICAL TRANSFORMER 15KVA 277-240

Show more characteristics >
15XR43  has not been replaced. Please contact your customer care center for more information.
  • Price
    10038.00 USD

  • Complementary
    acoustic level
    <= 35 dB
    mounting support
    Panel
    network number of phases
    1 phase
    primary voltage
    277 V
    product destination
    Control unit
    rated power in VA
    15 kVA
    secondary voltage
    240 V
    Environment
    insulation temperature
    428 °F (220 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16005 - X-RAY PANELS NON STOCK
    Discount Schedule
    O1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    215
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.