USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Medical Products Legacy SQD
Schneider Eletric 15XR23 Picture
Discontinued

15XR23

Product Logo
Schneider Eletric 15XR23 Picture
Discontinued
15XR23
Product Logo

MEDICAL TRANSFORMER 15KVA 208-240

Show more characteristics
15XR2315XR23  has not been replaced. Please contact your customer care center for more information.
  • Price*
    10,038.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    acoustic level
    <= 35 dB
    mounting support
    panel
    Phase
    1 phase
    primary voltage
    208 V
    product destination
    control unit
    rated power in VA
    15 kVA
    secondary voltage
    240 V
    Environment
    insulation temperature
    428 °F (220 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16005-X-RAY PANELS NON STOCK
    Discount Schedule
    O1
    Package weight(Lbs)
    215.00 lb(US) (97.522 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /