Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 15XR22 Picture
Discontinued

Schneider Eletric 15XR22 Picture
Discontinued

MEDICAL TRANSFORMER 15KVA 208-208

Show more characteristics >
15XR22  has not been replaced. Please contact your customer care center for more information.
  • Price
    10038.00 USD
Add to My Products Remove from My Products

  • Complementary
    acoustic level
    <= 35 dB
    mounting support
    Panel
    network number of phases
    1 phase
    primary voltage
    208 V
    product destination
    Control unit
    rated power in VA
    15 kVA
    secondary voltage
    208 V
    Environment
    insulation temperature
    428 °F (220 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    16004 - X-RAY PANELS PDS STOCK
    Discount Schedule
    O1
    GTIN
    00785901006916
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    270
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.