USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 15T147HDIT Picture

View all Low Voltage Drive Isolation Transformers

Low Voltage Drive Isolation Transformers - 15T147HDIT

Drive Isolation Transformers

Schneider Eletric 15T147HDIT Picture
View all Low Voltage Drive Isolation Transformers
Low Voltage Drive Isolation Transformers - 15T147HDIT
Drive Isolation Transformers

TRANSFORMER DRY 3PH 15KVA 575V-460Y/265V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5464.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Drive Isolation Transformer
    Enclosure Code
    17D
    Enclosure Type
    NEMA 2
    Insulation Temperature
    428 °F (220 °C)
    Phase
    3 phases
    Primary Voltage
    575 V delta
    Power Rating
    15 kVA
    Secondary Voltage
    460Y/265 V
    Full Capacity Taps
    2 5 % 1+ 1-
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Ordering and shipping details
    Category
    16266 - DRIVE ISOLATION TRANSFORMERS
    Discount Schedule
    PE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    220
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.