Welcome to our website.
To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.
product or component type |
Drive Isolation Transformer
| |
---|---|---|
box number |
17D
| |
NEMA degree of protection |
NEMA 2
| |
insulation temperature |
428 °F (220 °C)
| |
Phase |
3 phases
| |
primary voltage |
460 V delta
| |
rated power in VA |
15 kVA
| |
secondary voltage |
460Y/265 V
| |
number of tap-offs |
2 5 % 1+ 1-
| |
temperature rise |
150 °C
| |
material |
Aluminium
|
Category |
16266 - DRIVE ISOLATION TRANSFORMERS
| |
---|---|---|
Discount Schedule |
PE2
| |
GTIN |
00785901784937
| |
Nbr. of units in pkg. |
1
| |
Package weight(Lbs) |
203
| |
Returnability |
N
| |
Country of origin |
US
|
RoHS (date code: YYWW) | ||
---|---|---|
REACh |
Warranty period |
18 months
|
---|