Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 15SM5125 Picture

    Range: HVL Switchgear

    HVL/HVLcc MV Fuse-Switch

    15SM5125

    Schneider Eletric 15SM5125 Picture
    Range: HVL Switchgear

    HVL/HVLcc MV Fuse-Switch

    15SM5125

    MV FUSE KIT 125E BORIC ACID SM-5S 14.4kV

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      1508.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Fuse
      protection technology
      Boric acid
      associated fuse rating
      125 A E
      Complementary
      Line Rated Current
      600 A
      braking current
      25 kA
      network frequency
      50/60 Hz
      [Ur] highest voltage for equipment
      15 kV
      [Ui] rated insulation voltage
      90 V
      length
      21.1 in
      diameter
      3.5 in
      Environment
      product certifications
      CUL
      UL listed
      Ordering and shipping details
      Category
      08982 - DIGEST BORIC ACID FUSE KIT
      Discount Schedule
      PE5B
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      18
      Returnability
      Y
      Country of origin
      US
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 12/7/17
      Size 1.8 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.