Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel

    CURRENT LIMITING FUSE 15KV 175A (SET-3)

    Show more characteristics >
    • Stock Code
      Stock - Normally stocked in distribution facility
    • Price
      6878.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Altivar 71
      product or component type
      Variable speed drive
      product specific application
      Complex, high-power machines
      component name
      ATV71
      motor power kW
      30 kW at 380...480 V 3 phases
      motor power hp
      40 hp at 380...480 V 3 phases
      motor cable length
      <= 100 m Shielded cable
      <= 200 m Unshielded cable
      [Us] rated supply voltage
      380...480 V (- 15...10 %)
      network number of phases
      3 phases
      line current
      56 A for 480 V 3 phases 30 kW / 40 hp
      66 A for 380 V 3 phases 30 kW / 40 hp
      EMC filter
      Integrated
      assembly style
      With heat sink
      apparent power
      43.4 kVA at 380 V 3 phases 30 kW / 40 hp
      prospective line Isc
      <= 22 kA, 3 phases
      nominal output current
      52 A at 4 kHz 460 V 3 phases 30 kW / 40 hp
      66 A at 4 kHz 380 V 3 phases 30 kW / 40 hp
      maximum transient current
      109 A for 2 s 3 phases 30 kW / 40 hp
      99 A for 60 s 3 phases 30 kW / 40 hp
      output frequency
      0.1...599 Hz
      nominal switching frequency
      4 kHz
      switching frequency
      1...16 kHz adjustable
      4...16 kHz with derating factor
      asynchronous motor control profile
      Sensorless flux vector control (SFVC) (voltage or current vector)
      Flux vector control (FVC) with sensor (current vector)
      ENA (Energy adaptation) system for unbalanced loads
      Voltage/frequency ratio (2 or 5 points)
      type of polarization
      No impedance for Modbus
      Complementary
      product destination
      Synchronous motors
      Asynchronous motors
      supply voltage limits
      323...528 V
      supply frequency
      50...60 Hz (- 5...5 %)
      network frequency
      47.5...63 Hz
      speed range
      1...100 for asynchronous motor in open-loop mode, without speed feedback
      1...50 for synchronous motor in open-loop mode, without speed feedback
      1...1000 for asynchronous motor in closed-loop mode with encoder feedback
      speed accuracy
      +/- 0.01 % of nominal speed for 0.2 Tn to Tn torque variation in closed-loop mode with encoder feedback
      +/- 10 % of nominal slip for 0.2 Tn to Tn torque variation without speed feedback
      torque accuracy
      +/- 15 % in open-loop mode, without speed feedback
      +/- 5 % in closed-loop mode with encoder feedback
      transient overtorque
      220 % of nominal motor torque +/- 10 % for 2 s
      170 % of nominal motor torque +/- 10 % for 60 s every 10 minutes
      braking torque
      <= 150 % with braking or hoist resistor
      30 % without braking resistor
      synchronous motor control profile
      Vector control without speed feedback
      regulation loop
      Adjustable PI regulator
      motor slip compensation
      Automatic whatever the load
      Suppressable
      Not available in voltage/frequency ratio (2 or 5 points)
      Adjustable
      local signalling
      1 LED red presence of drive voltage
      output voltage
      <= power supply voltage
      insulation
      Electrical between power and control
      type of cable
      With a NEMA Type1 kit : 3-strand UL 508 cable at 40 °C, copper 75 °C PVC
      With an IP21 or an IP31 kit : 3-strand IEC cable at 40 °C, copper 70 °C PVC
      Without mounting kit : 1-strand IEC cable at 45 °C, copper 70 °C PVC
      Without mounting kit : 1-strand IEC cable at 45 °C, copper 90 °C XLPE/EPR
      electrical connection
      AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR terminal 2.5 mm² / AWG 14
      L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB terminal 50 mm² / AWG 1/0
      tightening torque
      L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB 12 N.m / 102.2 lb.in
      AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR 0.6 N.m
      supply
      Internal supply for reference potentiometer (1 to 10 kOhm), 10.5 V DC +/- 5 %, <= 10 mA for overload and short-circuit protection
      Internal supply, 24 V DC, voltage limits 21...27 V, <= 200 mA for overload and short-circuit protection
      analogue input number
      2
      analogue input type
      AI1-/Al1+ bipolar differential voltage +/- 10 V DC, input voltage 24 V max, resolution 11 bits + sign
      AI2 software-configurable current 0...20 mA, impedance 242 Ohm, resolution 11 bits
      AI2 software-configurable voltage 0...10 V DC, input voltage 24 V max, impedance 30000 Ohm, resolution 11 bits
      sampling duration
      AI1-/Al1+ 2 ms, +/- 0.5 ms for analog input(s)
      Al2 2 ms, +/- 0.5 ms for analog input(s)
      LI1...LI5 2 ms, +/- 0.5 ms for discrete input(s)
      LI6 (if configured as logic input) 2 ms, +/- 0.5 ms for discrete input(s)
      response time
      <= 100 ms in STO (Safe Torque Off)
      AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
      R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
      R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
      accuracy
      AI1-/Al1+ +/- 0.6 % for a temperature variation 60 °C
      AI2 +/- 0.6 % for a temperature variation 60 °C
      AO1 +/- 1 % for a temperature variation 60 °C
      linearity error
      AI1-/Al1+, AI2 +/- 0.15 % of maximum value
      AO1 +/- 0.2 %
      analogue output number
      1
      analogue output type
      AO1 software-configurable current 0...20 mA, impedance 500 Ohm, resolution 10 bits
      AO1 software-configurable logic output 10 V <= 20 mA
      AO1 software-configurable voltage 0...10 V DC, impedance 470 Ohm, resolution 10 bits
      discrete output number
      2
      discrete output type
      R1A, R1B, R1C configurable relay logic NO/NC, electrical durability 100000 cycles
      R2A, R2B configurable relay logic NO, electrical durability 100000 cycles
      minimum switching current
      Configurable relay logic 3 mA at 24 V DC
      maximum switching current
      R1, R2 on resistive load, 5 A at 250 V AC, cos phi = 1,
      R1, R2 on resistive load, 5 A at 30 V DC, cos phi = 1,
      R1, R2 on inductive load, 2 A at 250 V AC, cos phi = 0.4,
      R1, R2 on inductive load, 2 A at 30 V DC, cos phi = 0.4,
      discrete input number
      7
      discrete input type
      LI6 : switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
      PWR : safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
      LI1...LI5 : programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
      LI6 : switch-configurable PTC probe 0...6, impedance: 1500 Ohm
      discrete input logic
      LI1...LI5 positive logic (source), < 5 V (state 0), > 11 V (state 0)
      LI1...LI5 negative logic (sink), > 16 V (state 0), < 10 V (state 0)
      LI6 (if configured as logic input) positive logic (source), < 5 V (state 0), > 11 V (state 0)
      LI6 (if configured as logic input) negative logic (sink), > 16 V (state 0), < 10 V (state 0)
      acceleration and deceleration ramps
      S, U or customized
      Linear adjustable separately from 0.01 to 9000 s
      Automatic adaptation of ramp if braking capacity exceeded, by using resistor
      braking to standstill
      By DC injection
      protection type
      Drive against exceeding limit speed
      Drive against input phase loss
      Drive break on the control circuit
      Drive input phase breaks
      Drive line supply overvoltage
      Drive line supply undervoltage
      Drive overcurrent between output phases and earth
      Drive overheating protection
      Drive overvoltages on the DC bus
      Drive short-circuit between motor phases
      Drive thermal protection
      Motor motor phase break
      Motor power removal
      Motor thermal protection
      insulation resistance
      > 1 mOhm at 500 V DC for 1 minute to earth
      frequency resolution
      Analog input 0.024/50 Hz
      Display unit 0.1 Hz
      communication port protocol
      CANopen
      Modbus
      connector type
      1 RJ45 for Modbus on front face
      1 RJ45 for Modbus on terminal
      Male SUB-D 9 on RJ45 for CANopen
      physical interface
      2-wire RS 485 for Modbus
      transmission frame
      RTU for Modbus
      transmission rate
      20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
      4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
      9600 bps, 19200 bps for Modbus on front face
      data format
      8 bits, 1 stop, even parity for Modbus on front face
      8 bits, odd even or no configurable parity for Modbus on terminal
      number of addresses
      1...247 for Modbus
      1...127 for CANopen
      method of access
      Slave for CANopen
      marking
      CE
      operating position
      Vertical +/- 10 degree
      height
      550 mm
      depth
      266 mm
      width
      240 mm
      product weight
      37 kg
      functionality
      Full
      specific application
      Other applications
      option card
      CC-Link communication card
      Controller inside programmable card
      DeviceNet communication card
      Ethernet/IP communication card
      Fipio communication card
      I/O extension card
      Interbus-S communication card
      Interface card for encoder
      Modbus Plus communication card
      Modbus TCP communication card
      Modbus/Uni-Telway communication card
      Overhead crane card
      Profibus DP communication card
      Profibus DP V1 communication card
      Environment
      noise level
      64 dB conforming to 86/188/EEC
      dielectric strength
      3535 V DC between earth and power terminals
      5092 V DC between control and power terminals
      electromagnetic compatibility
      Conducted radio-frequency immunity test conforming to IEC 61000-4-6 level 3
      Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 level 4
      Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
      Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
      Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
      1.2/50 µs - 8/20 µs surge immunity test conforming to IEC 61000-4-5 level 3
      standards
      EN/IEC 61800-5-1
      EN 61800-3 environments 2 category C3
      IEC 60721-3-3 class 3S2
      UL Type 1
      IEC 60721-3-3 class 3C1
      EN 61800-3 environments 1 category C3
      EN/IEC 61800-3
      EN 55011 class A group 2
      product certifications
      GOST
      CSA
      UL
      C-Tick
      NOM 117
      pollution degree
      2 conforming to EN/IEC 61800-5-1
      3 conforming to UL 840
      IP degree of protection
      IP20
      vibration resistance
      1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
      1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
      shock resistance
      15 gn for 11 ms conforming to EN/IEC 60068-2-27
      relative humidity
      5...95 % without condensation conforming to IEC 60068-2-3
      5...95 % without dripping water conforming to IEC 60068-2-3
      ambient air temperature for operation
      -10...50 °C without derating
      ambient air temperature for storage
      -25...70 °C
      operating altitude
      <= 1000 m without derating
      1000...3000 m with current derating 1 % per 100 m
      Ordering and shipping details
      Category
      22131 - ATV71 - 7.5 THRU 50HP
      Discount Schedule
      CP4C
      GTIN
      00785901795162
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      74.799999999999997
      Returnability
      Y
      Country of origin
      IN
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0946  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Reference contains SVHC above the threshold  -  Go to CaP for more details Go to CaP for more details
      Product environmental profile
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • French
      Catalog
      Date
      Size
      Add to My Documents
      Date 4/7/18
      Size 2.2 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 5/12/17
      Size 2.8 MB
      Date 2/14/18
      Size 4.9 MB
      Date 12/14/17
      Size 180.6 KB
      Date 5/19/17
      Size 4 MB
      Data Bulletin
      Date
      Size
      Add to My Documents
      Date 2/3/17
      Size 672.9 KB
      Brochure
      Date
      Size
      Add to My Documents
      Date 12/13/17
      Size 395.3 KB
      Certificate
      Date
      Size
      Add to My Documents
      Date 3/15/18
      Size 106.1 KB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      DTM files
      Date
      Size
      Add to My Documents
      Altivar DTM Library V12.7: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212
      Handout
      Date
      Size
      Add to My Documents
      Date 9/24/17
      Size 351.6 KB
      Marine certificate
      Date
      Size
      Add to My Documents
      Date 3/22/18
      Size 2.6 MB
      Product Environmental Profile
      Date
      Size
      Add to My Documents
      Date 12/14/17
      Size 327.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.