Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 14804 Picture
    Discontinued

    Range: Multi 9

    obselete

    14804

    Schneider Eletric 14804 Picture
    Discontinued
    • Price
      342.00 USD

    14804 is replaced by:
    Product
    Qty
    A9XPH457
    Qty
    1
    Add to My Favorites Remove from My Favorites
    • Reason for Substitution: End of life
    • Substitution date: 01 January 2017
    • Main
      range of product
      C60
      STI
      range
      Domae
      product or component type
      Comb busbar
      accessory / separate part category
      Connection accessory
      poles description
      4P
      number of ways
      13 ways, type : N + L with 0.71 in (18 mm) pitch
      distance between way
      2.83 in (72 mm)
      marking
      N L1 N L2 N L3
      total number of 18 mm modules
      54
      Complementary
      [In] rated current
      Double feed 100 A ( 104 °F (40 °C) )
      Single feed 80 A ( 104 °F (40 °C) )
      [Ui] rated insulation voltage
      500 V conforming to IEC 60664
      mounting mode
      Horizontal
      9 mm pitches
      108
      width
      39.37 in (1000 mm)
      product compatibility
      C60
      STI
      compatibility code
      CombBusbar_C60
      Ordering and shipping details
      Category
      00908 - C60N SUPPLEMENTARY PROTECTORS
      Discount Schedule
      DE2
      GTIN
      00785901877028
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0849  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.