USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 14210 Picture

14210

Schneider Eletric 14210 Picture
14210

MULTI 9 HINGED TRANSPARENT COVER

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    158.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Mounting accessories
    product brand
    Merlin Gerin
    range of product
    Zelio Logic
    Complementary
    product compatibility
    Mounting through door
    net weight
    0.77 lb(US) (0.35 kg)
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901334538
    Package weight(Lbs)
    0.40 kg (0.89 lb(US))
    Returnability
    Yes
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    "ERROR:#N/A"
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Smart Relays - Zelio Logic (Version 3.1)
    Date 7/20/18
    Size 5.7 MB
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    Multi 9™ System Catalog (Version 2.3)
    Date 11/4/14
    Size 2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/16/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    UL 489 Multi 9 C60 Miniature Circuit Breakers with 480Y/277 Vac Rating Handout (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /