Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 140SAI94000S Picture

Range: Modicon Quantum PAC

Safety applications

140SAI94000S

Schneider Eletric 140SAI94000S Picture
Range: Modicon Quantum PAC

Safety applications

140SAI94000S

analogue safety input module - 8 inputs - 13 input words

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4506.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Analogue safety input module
    type of filter
    Single pole low pass - 3 dB at 15 Hz
    Complementary
    analogue input number
    8
    addressing requirement
    13 input words
    analogue input resolution
    16 bits
    linear measuring range
    0...25 mA
    absolute maximum input
    35 mA
    input impedance
    287 Ohm
    absolute accuracy error
    +/- 0.3 %
    +/- 0.35 % of full scale maximum
    linearity error
    +/- 2 µA max at 32...140 °F (0...60 °C)
    common mode rejection
    - 65 dB 60 Hz
    - 70 dB 50 Hz
    isolation between channels and bus
    1500 V AC for 60 s
    isolation between channels
    500 V AC for 60 s
    update time
    15 ms
    fault type
    Overtacking scale
    marking
    CE
    local signalling
    1 LED green bus communication is present (Active)
    1 LED red external fault detected (F)
    8 LEDs green input status
    8 LEDs red system failure, diagnostic of internal channel fault
    bus current requirement
    400 mA
    power dissipation in W
    3.5 W
    Environment
    product certifications
    CSA
    CSA HazLoc
    C-Tick
    TÜV Rheinland (SIL2)
    UL
    Ordering and shipping details
    Category
    18151 - SIL 2 QUANTUM
    Discount Schedule
    PC21
    GTIN
    00785901865360
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
    ATEX-IECEx
    Date 6/19/18
    Size 2.2 MB
    Date 6/19/18
    Size 100.6 KB
    Date 6/19/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots


  • Connections and Schema

    16 Bits 4-20 mA, 8-Channel Current Analog Input Module
    Wiring Diagram


    N/C:
    No Connected

    • internal input impedance: 287 Ohm

    • Rmin of the passive device: 913 Ohm

    • Rmax of the passive device: 7713 Ohm