Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 140NOG11100 Picture

Range: Modicon Quantum PAC

Legacy Products

140NOG11100

Schneider Eletric 140NOG11100 Picture
Range: Modicon Quantum PAC

Legacy Products

140NOG11100

QUANTUM MODNET 1/SFB MASTER P01301

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4888.65 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Quantum automation platform
    software designation
    Concept
    ProWORX 32
    format
    Standard
    Complementary
    product specific application
    For standard applications
    marking
    CE
    product weight
    1.98 lb(US) (0.9 kg)
    Environment
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    18155 - QUANTUM I/O & POWER SUPPLIES
    Discount Schedule
    PC21
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.