Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 140DAI35300C Picture

Range: Modicon Quantum PAC

Harsh environment

140DAI35300C

Schneider Eletric 140DAI35300C Picture
Range: Modicon Quantum PAC

Harsh environment

140DAI35300C

discrete input module Modicon Quantum - 32 inputs - 24 V AC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2452.95 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    VAC discrete input modules
    software name
    Concept
    ProWORX 32
    Unity Pro
    discrete input number
    32
    Complementary
    group of channels
    4
    addressing requirement
    2 input words
    discrete input voltage
    24 V AC
    input current
    <= 11.1 mA 57...63 Hz
    <= 13.2 mA 47...53 Hz
    voltage state 1 guaranteed
    12...30 V AC at 57...63 Hz
    14...30 V AC at 47...53 Hz
    voltage state 0 guaranteed
    0...5 V at 57...63 Hz
    0...5 V at 47...53 Hz
    input impedance
    2600 Ohm capacitive at 57...63 Hz
    3100 Ohm capacitive at 47...53 Hz
    network frequency limits
    47...63 Hz
    leakage current
    <= 1.9 mA
    absolute maximum input
    30 V continuous
    32 V 10 s
    50 V 1 cycle
    response time
    4.9...0.75 ms x line cycle Off-On
    7.3...12.3 ms On-Off
    isolation between group
    1780 Vrms for 1 minute
    isolation between group and bus
    1780 Vrms for 1 minute
    bus current requirement
    250 mA
    power dissipation in W
    <= 10.9 W
    local signalling
    1 LED green bus communication is present (Active)
    1 LED red external fault detected (F)
    32 LEDs green input status
    marking
    CE
    module format
    Standard
    product weight
    0.75 lb(US) (0.34 kg)
    Environment
    protective treatment
    Conformal coating Humiseal 1A33
    standards
    CSA C22.2 No 142
    UL 508
    product certifications
    CUL
    FM Class 1 Division 2
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 801-2
    8 kV on air conforming to IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...2000 MHz conforming to IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18155 - QUANTUM I/O & POWER SUPPLIES
    Discount Schedule
    PC21
    GTIN
    00785901778691
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.0700000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
    Date 8/6/18
    Size 233.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots


  • Connections and Schema

    24 Vac Discrete Input Module
    Wiring Diagram


    N/C
    Not Connected