USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 140CPU53414B Picture
Discontinued

View all Modicon Quantum PAC

Modicon Quantum PAC - 140CPU53414B

Standard environment

Schneider Eletric 140CPU53414B Picture
Discontinued
View all Modicon Quantum PAC
Modicon Quantum PAC - 140CPU53414B
Standard environment

Concept processor 80486 Modicon Quantum - with mathematical coprocessor

Show more characteristics >
140CPU53414B  has not been replaced. Please contact your customer care center for more information.
  • Price
    24,300.00 USD
Add to My Products Add to My Products

  • Main
    range of product
    Modicon Quantum automation platform
    product or component type
    Processor
    software name
    Concept
    ProWORX 32
    processor name
    80486
    mathematical coprocessor
    With
    Complementary
    clock frequency
    100 MHz
    memory description
    Internal RAM 2972 kB
    exact time for 1 Kinstruction
    0.1...0.5 ms LL984
    watchdog timer
    250 ms
    clock drift
    +/-8 s/day at 32...140 °F (0...60 °C)
    I/O words
    30 I/32 O distributed
    64 I/64 O max local
    64 I/64 O remote
    I/O words/network
    500 I/500 O distributed
    drops/network
    63 distributed
    number of drops
    31 remote
    number of network
    2 remote
    3 distributed
    battery type
    Lithium 10 µA 420 µA
    battery capacity
    1.2 Ah
    battery life
    10 yr
    switch function
    Key switch
    marking
    CE
    bus current requirement
    1250 mA
    module format
    Standard
    product weight
    1.87 lb(US) (0.85 kg)
    Environment
    product certifications
    CUL
    FM Class 1 Division 2
    standards
    CSA C22.2 No 142
    UL 508
    resistance to electrostatic discharge
    4 kV contact conforming to IEC 801-2
    8 kV on air conforming to IEC 801-2
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) 80...2000 MHz conforming to IEC 801-3
    ambient air temperature for operation
    32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    relative humidity
    95 % without condensation
    operating altitude
    <= 16404.2 ft (5000 m)
    Ordering and shipping details
    Category
    18150 - QUANTUM CONTROLLERS,HSBY,COMM.
    Discount Schedule
    PC21
    GTIN
    00785901639107
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3700000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Modicon™ Quantum™ Ethernet I/O Automation Platform (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Quantum with Unity Pro - Hardware Reference Manual (Version 17)
    Quantum with Concept and ProWORX, Hardware Reference Guide (Version 05)
    Certificate
    Date
    Size
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 1/29/19
    Size 395.6 KB
    CSA _225844_1437816_QUANTUM_FEB2017 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1)
    2 slots
    (2)
    3 slots
    (3)
    4 slots
    (4)
    6 slots
    (5)
    10 slots
    (6)
    16 slots