Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 140CFE03200 Picture

Range: Modicon Quantum PAC

Legacy Products

140CFE03200

Schneider Eletric 140CFE03200 Picture
Range: Modicon Quantum PAC

Legacy Products

140CFE03200

DIGITAL OUTPUT BLOCK,FUSE

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    821.10 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Quantum automation platform
    accessory / separate part designation
    CableFast terminal block with fuses
    accessory / separate part type
    Terminal block
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    Quantum I/O module
    product specific application
    Provides individual 32-point 0.8 A fused connection
    additional information
    Arranged in 4 groups of 8 I/O points
    Each point is allocated 2 terminals
    Complementary
    product compatibility
    140DDO35300
    140DDO35301
    number of ways
    32 contacts
    electrical connection
    1 female connector SUB-D 50
    Captive screw terminal
    mounting support
    Standard DIN rail
    Ordering and shipping details
    Category
    18155 - QUANTUM I/O & POWER SUPPLIES
    Discount Schedule
    PC21
    GTIN
    00785901149743
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.21
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 3/22/18
    Size 6.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 9.7 MB
    Date 5/23/18
    Size 5.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.