Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 10180 Picture

    Range: Multi 9

    accessories

    10180

    Schneider Eletric 10180 Picture
    Range: Multi 9

    accessories

    10180

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      8.57 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Multi 9
      product or component type
      Comb busbar
      accessory / separate part category
      Connection accessory
      lines description
      1L
      total number of 18 mm modules
      6
      Complementary
      number of ways
      6 ways 1 L
      poles configuration for 1 way
      1 x 1P
      connection pitch
      18 mm
      connector type
      Tooth
      distance between way
      18 mm
      insulation
      Insulated
      device presentation
      Uncuttable
      [Ie] rated operational current
      80 A ( 40 °C )
      System Voltage
      480 V AC 50/60 Hz Ph/Ph
      277 V AC 50/60 Hz Ph/N
      [Ui] rated insulation voltage
      1000 V AC 50/60 Hz conforming to UL 508
      [Uimp] rated impulse withstand voltage
      12 kV conforming to UL 508
      mounting mode
      Horizontal
      mounting location
      Top on tunnel type terminals
      9 mm pitches
      12
      width
      4.25 in (108 mm)
      colour
      White ( RAL 9001 )
      range compatibility
      Multi 9 C60 / C60 UL489
      Environment
      standards
      UL 508
      fire resistance
      1760 °F (960 °C) ( 30 s ) conforming to UL 508
      Ordering and shipping details
      Category
      00908 - C60N SUPPLEMENTARY PROTECTORS
      Discount Schedule
      DE2
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      5.9999999999999998E-2
      Returnability
      N
      Country of origin
      DE
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1336  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • ALL
      CAD
      Date
      Size
      Add to My Documents
      Comb Busbar UL 489 480Y 277V 1P 6M
      Date 10/20/15
      Size 116.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.