USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 100SNA Picture

View all Industrial and Residential Circuit Breaker Enclosures

Industrial and Residential Circuit Breaker Enclosures - 100SNA

Unstructured Data

Schneider Eletric 100SNA Picture
View all Industrial and Residential Circuit Breaker Enclosures
Industrial and Residential Circuit Breaker Enclosures - 100SNA
Unstructured Data

30A 3P Type 7/9 Solid Neutral Assembly

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    150.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Square D
    product or component type
    Safety switch solid neutral assembly
    series name
    Heavy duty
    Complementary
    [In] rated current
    100 A
    30 A
    60 A
    Ordering and shipping details
    Category
    00031 - IND CB ENC N 4,4X,5,12,12K
    Discount Schedule
    DE1
    GTIN
    00785901195986
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.37
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/13/18
    Size 5.5 MB
    Date 11/13/18
    Size 969.9 KB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/9/17
    Size 552.7 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.