Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 100S3HNV Picture

Range: Non-Ventilated General Purpose Transformers

Non-Ventilated General Purpose Transformers

100S3HNV

Schneider Eletric 100S3HNV Picture
Range: Non-Ventilated General Purpose Transformers

Non-Ventilated General Purpose Transformers

100S3HNV

TRFMR DRY 1PH 100KVA 240X480V-120/240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    22286.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Non-Ventilated Transformer
    Enclosure Code
    25E
    Insulation Temperature
    428 °F (220 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    100 kVA
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    6 2.5 % 2+ 4-
    Temperature Rise
    150 °C
    Winding Material
    Aluminium
    Ordering and shipping details
    Category
    16273 - NON VENT NON RESIN LVGP
    Discount Schedule
    PE2
    GTIN
    00785901555599
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1315
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.