Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 1008949 Picture
    Discontinued

    Range: Individual Meter Sockets

    Legacy Data

    1008949

    Schneider Eletric 1008949 Picture
    Discontinued
    Range: Individual Meter Sockets

    Legacy Data

    1008949

    MTR SKT RINGLESS 320A LEVER 1PH 5 JAW

    Show more characteristics >
    1008949  has not been replaced. Please contact your customer care center for more information.
    • Price
      894.00 USD

    • Main
      product or component type
      Meter Socket
      meter socket type
      Ringless
      hub type
      A-L ACPL closing plate
      Complementary
      meter socket rated current
      320 A
      number of jaws
      5 with jaw release
      bypass type
      Lever bypass
      Phase
      1 phase
      System Voltage
      600 V AC
      enclosure material
      Steel
      electrical connection
      Studs 0.375" hex
      service feed location
      UG
      OH
      wiring configuration
      3-wire
      device mounting
      Surface
      AWG gauge
      600 kcmil for1 cable(s) (aluminium/copper) atline side
      350 kcmil for2 cable(s) (aluminium/copper) atline side
      600 kcmil for1 cable(s) (aluminium/copper) atservice ground
      350 kcmil for2 cable(s) (aluminium/copper) atservice ground
      Environment
      product certifications
      UL listed
      NEMA degree of protection
      NEMA 3R
      Ordering and shipping details
      Category
      00039 - METER SOCKETS & HUBS
      Discount Schedule
      DE4
      GTIN
      00785901704386
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.45000000000000001
      Returnability
      N
      Country of origin
      US
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 12/17/17
      Size 671.4 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.