Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 1007680 Picture

Range: Individual Meter Sockets

Accessories

1007680

Schneider Eletric 1007680 Picture
Range: Individual Meter Sockets

Accessories

1007680

METER SOCKET EXT KIT 18 INCHES

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    132.00 USD
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Extension accessories
    meter socket type
    Ringless
    product or component type
    Extention box
    Complementary
    depth
    5 in
    height
    18 in
    service feed location
    UG
    width
    9 in
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901235583
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.620000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 2/19/18
    Size 6.4 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 671.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.