Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 1007680 Picture

    Range: Individual Meter Sockets

    Accessories

    1007680

    Schneider Eletric 1007680 Picture
    Range: Individual Meter Sockets

    Accessories

    1007680

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      132.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      accessory / separate part category
      Extension accessories
      meter socket type
      Ringless
      product or component type
      Extention box
      Complementary
      depth
      5 in
      height
      18 in
      service feed location
      UG
      width
      9 in
      Ordering and shipping details
      Category
      00039 - METER SOCKETS & HUBS
      Discount Schedule
      DE4
      GTIN
      00785901235583
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      13.620000000000001
      Returnability
      Y
      Country of origin
      US
      Offer Sustainability
      RoHS (date code: YYWW)
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalog
      Date
      Size
      Add to My Documents
      Date 2/19/18
      Size 6.4 MB
      Brochure
      Date
      Size
      Add to My Documents
      Date 12/17/17
      Size 671.4 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.