Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 1003879A Picture

Range: Individual Meter Sockets

Individual Meter Sockets

1003879A

Schneider Eletric 1003879A Picture
Range: Individual Meter Sockets

Individual Meter Sockets

1003879A

METER SOCKET 200AMP OH +OPTIONS

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    213.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Socket
    meter socket type
    Ringless
    hub type
    A ACP closing plate
    Complementary
    meter socket rated current
    200 A
    number of jaws
    5 without jaw release
    bypass type
    Horn bypass
    Phase
    1 phase
    System Voltage
    <= 600 V AC
    enclosure material
    Steel
    box number
    3R
    electrical connection
    Lugs 0.5" hex
    service feed location
    OH
    UG
    wiring configuration
    3-wire
    device mounting
    Surface
    AWG gauge
    AWG 8...250 kcmil (aluminium/copper) atline side
    AWG 14...AWG 2 (aluminium/copper) atservice ground
    Environment
    product certifications
    UL listed
    ANSI
    Enclosure Rating
    NEMA 3R
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901290032
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.029999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel (Metallic) which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    Toluene which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/17/17
    Size 671.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.