Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 04228 Picture
    Discontinued

    Range: Linergy TR Terminal Blocks

    Linergy connection blocks

    04228

    Schneider Eletric 04228 Picture
    Discontinued
    Range: Linergy TR Terminal Blocks

    Linergy connection blocks

    04228

    Linergy TA auxiliaries terminal block 10 in/20 out

    Show more characteristics >
    04228  has not been replaced. Please contact your customer care center for more information.
    • Price
      57.00 USD

    • Main
      range
      Linergy
      range compatibility
      Linergy TA
      product or component type
      Terminal block
      accessory / separate part category
      Connection accessory
      product compatibility
      Auxiliary connection
      Complementary
      enclosure/cubicle description
      Cubicle
      Floor-standing enclosure
      Wall-mounted enclosure
      [Ie] rated operational current
      12 A 250 V AC IEC 40 °C
      20 A 300 V AC UL 40 °C
      tightening torque
      4.42...5.31 lbf.in (0.5...0.6 N.m)
      connections - terminals
      Input: screw terminal 10 pin(s) - cable cross section: 0...0.01 in² (0.2...4 mm²) - cable stiffness: rigid - without cable end
      Output: removable screw terminal block 20 pin(s) - cable cross section: 0...0.01 in² (0.2...4 mm²) - cable stiffness: flexible - with cable end
      conductor material
      Copper
      quantity per set
      Set of 1
      height
      1.97 in (50 mm)
      width
      2.56 in (65 mm)
      depth
      1.97 in (50 mm)
      product weight
      0.26 lb(US) (0.12 kg)
      colour
      Light grey RAL 7035
      Ordering and shipping details
      Category
      01078 - DE2 MISC
      Discount Schedule
      DE2
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0
      Returnability
      N
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0707  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      Product environmental profile
      Available
      Product end of life instructions
      Available
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.