Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 04202 Picture
Discontinued

Range: Linergy TR Terminal Blocks

Linergy connection blocks

04202

Schneider Eletric 04202 Picture
Discontinued
Range: Linergy TR Terminal Blocks

Linergy connection blocks

04202

2 earth bar with 1 terminal 35² and 20 clamps L200 Linergy TB

Show more characteristics >
04202  has not been replaced. Please contact your customer care center for more information.
  • Price
    141.00 USD

  • Main
    range
    Linergy
    product name
    Linergy TB
    product or component type
    Bar
    accessory / separate part category
    Earthing accessory
    provided equipment
    1 35 mm² terminal
    20 clamps
    Complementary
    range compatibility
    Prisma P
    Prisma G
    installation description
    Floor-standing duct - width: 300 mm
    Wall-mounted duct - width: 300 mm
    Cubicle duct - width: 300 mm
    quantity per set
    Set of 2
    length
    7.87 in (200 mm)
    width
    0.51 in (13 mm)
    depth
    0.47 in (12 mm)
    product weight
    0.84 lb(US) (0.38 kg)
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.