Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 04201 Picture
Discontinued

Range: Linergy TR Terminal Blocks

Linergy connection blocks

04201

Schneider Eletric 04201 Picture
Discontinued
Range: Linergy TR Terminal Blocks

Linergy connection blocks

04201

12x3mm direct earth bar with 1 terminal 35² L330 Linergy TB

Show more characteristics >
04201  has not been replaced. Please contact your customer care center for more information.
  • Price
    25.50 USD

  • Main
    range
    Linergy
    product name
    Linergy TB
    product or component type
    Bar
    accessory / separate part category
    Earthing accessory
    provided equipment
    1 35 mm² terminal
    Complementary
    range compatibility
    Prisma P
    Prisma G
    installation description
    Cubicle - width: 650 mm
    Floor-standing enclosure - width: 600 mm
    Wall-mounted enclosure - width: 600 mm
    Pack enclosure - width: 550 mm
    quantity per set
    Set of 1
    length
    Total: 17.72 in (450 mm)
    Useful: 12.99 in (330 mm)
    width
    0.51 in (13 mm)
    depth
    0.12 in (3 mm)
    product weight
    0.35 lb(US) (0.16 kg)
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.