Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric 04201 Picture
    Discontinued

    Range: Linergy TR Terminal Blocks

    Linergy connection blocks

    04201

    Schneider Eletric 04201 Picture
    Discontinued
    Range: Linergy TR Terminal Blocks

    Linergy connection blocks

    04201

    Show more characteristics >
    04201  has not been replaced. Please contact your customer care center for more information.
    • Price
      25.50 USD

    • Main
      range of product
      Prisma Plus System G
      Prisma Plus System P
      range
      Linergy
      product name
      Linergy TB
      product or component type
      Bar
      accessory / separate part category
      Earthing accessory
      provided equipment
      1 35 mm² terminal
      Complementary
      range compatibility
      Prisma P
      Prisma G
      enclosure/cubicle description
      Cubicle - width: 650 mm
      Floor-standing enclosure - width: 600 mm
      Wall-mounted enclosure - width: 600 mm
      Pack enclosure - width: 550 mm
      quantity per set
      Set of 1
      length
      Total: 17.72 in (450 mm)
      Useful: 12.99 in (330 mm)
      width
      0.51 in (13 mm)
      depth
      0.12 in (3 mm)
      product weight
      0.35 lb(US) (0.16 kg)
      Ordering and shipping details
      Category
      01078 - DE2 MISC
      Discount Schedule
      DE2
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      1
      Returnability
      N
      Country of origin
      FR
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  0819  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.