USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Altivar 32 Variable Frequency Drive VFD

Drives for complex machines 0.18 to 15 kW (0.25 to 20 Hp)

Part of Altivar

The Altivar™ 32 ATV32 variable speed drive provides a high degree of performance and connectivity while reducing panel space and improving uptime. With its extra-slim, book-style design, the Altivar 32 allows users to mount it side-by-side and integrate it into tight spaces, minimizing wiring and machine costs. The Altivar 32 has the capability to perform logic, counting, and timing functions to replace external devices and has embedded safety such as Safe Torque Off and Safe Limited Speed.

Altivar 32 Variable Frequency Drive VFD
  Back   Machine Drives

Altivar 32 Variable Frequency Drive VFD

      • 24 products available

        • Best price
          Schneider Eletric ATV32H037N4 Picture

          ATV32H037N4

          variable speed drive ATV32 - 0.37 kw - 400 V - 3 phase - with heat sink

          539.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32H037N4437 Picture

          ATV32H037N4437

          variable speed drive ATV32 - 0.37kW 400V - 3P - Bluetooth built-in - w heat sink
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32H055N4 Picture

          ATV32H055N4

          variable speed drive ATV32 - 0.55 kw - 400 V - 3 phase - with heat sink

          578.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32H055N4437 Picture

          ATV32H055N4437

          variable speed drive ATV32 - 0.55kW 400V - 3P - Bluetooth built-in - w heat sink
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32H075N4 Picture

          ATV32H075N4

          variable speed drive ATV32 - 0.75 kw - 400 V - 3 phase - with heat sink

          605.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32H075N4437 Picture

          ATV32H075N4437

          variable speed drive ATV32 - 0.75kW 400V - 3P - Bluetooth built-in - w heat sink
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32HD11N4 Picture

          ATV32HD11N4

          variable speed drive ATV32 - 11 kw - 400 V - 3 phase - with heat sink

          2,008.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32HD11N4437 Picture

          ATV32HD11N4437

          variable speed drive ATV32 - 11kW 400 V - 3P - Bluetooth built-in - w heat sink
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32HD15N4 Picture

          ATV32HD15N4

          variable speed drive ATV32 - 15 kw - 400 V - 3 phase - with heat sink

          2,558.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric ATV32HD15N4437 Picture

          ATV32HD15N4437

          variable speed drive ATV32 - 15kW 400 V - 3P - Bluetooth built-in - w heat sink
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /