USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

 

Type K Manual Switches

Designed for motor applications up to 30A

Provide manual “on-off” control of single- or three-phase AC motors

Schneider Eletric Square D Picture
Type K Manual Switches
  Back   Switches

Type K Manual Switches

      • 137 products available

        • Best price
          Schneider Eletric 2510K1 Picture

          2510K1

          Manual Switch - NEMA 1 - 3P - Toggle Operated - No Indicator - 600VAC

          156.57 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF1 Picture

          2510KF1

          Manual Switch - Flush Mount - 2P - Toggle Operated - No Indicator - 600VAC

          62.02 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF1A Picture

          2510KF1A

          Manual Switch - Flush Mount - 2P - Toggle Operated - Red Indicator - 600VAC

          137.60 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF1B Picture

          2510KF1B

          Manual Switch - Flush Mount - 2P - Toggle Operated - Red Indicator - 600VAC

          137.60 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF1BG Picture

          2510KF1BG

          Manual Switch - Flush Mount - 2P - Toggle Operated - Green Indicator - 600VAC

          137.60 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF2 Picture

          2510KF2

          Manual Switch - Flush Mount - 3P - Toggle Operated - No Indicator - 600VAC

          150.25 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF2B Picture

          2510KF2B

          Manual Switch - Flush Mount - 3P - Toggle Operated - Red Indicator - 600VAC

          225.93 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF2C Picture

          2510KF2C

          Manual Switch - Flush Mount - 3P - Toggle Operated - Red Indicator - 600VAC

          225.93 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF3 Picture

          2510KF3

          Manual Switch - Flush Mount - 2P - Key Operated - No Indicator - 600VAC

          93.53 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric 2510KF4 Picture

          2510KF4

          Manual Switch - Flush Mount - 3P - Key Operated - No Indicator - 600VAC

          179.72 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /