USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

NQ Panelboards

240 Vac maximum Lighting and Appliance circuit protection

With 100-600A bus capacities, and optional fingersafe IP2X construction, NQ panelboards offer compact, flexible protection for 10-150 A, 240 Vac maximum circuits.

Schneider Eletric Square D Picture
NQ Panelboards
      • 327 products available

        • Best price
          Schneider Eletric LX40TS Picture

          LX40TS

          NQNF Panelboard Enclosure Cover, Type 1, 8.625 x 40 x 5 in

          366.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LX40TSMP Picture

          LX40TSMP

          NQNF Panelboard Enclosure Cover, Type 1, 10.1 x 86 in x 5 in

          729.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LX45TS Picture

          LX45TS

          NQNF Panelboard Enclosure Cover, Type 1, 8.625 x 45 x 5 in

          371.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LX58TS Picture

          LX58TS

          NQNF Panelboard Enclosure Cover, Type 1, 8.625 x 58 x 5 in

          480.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric LX62TS Picture

          LX62TS

          NQNF Panelboard Enclosure Cover, Type 1, 8.625 x 62 x 5 in

          545.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric MH20TK Picture

          MH20TK

          Enclosure Cover Kit - NQNF - Front - 20x20in

          147.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric MH20UTK Picture

          MH20UTK

          Enclosure Cover Kit - NQNF - Front

          299.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric MH2200 Picture

          MH2200

          NQNF Panelboard Enclosure Farm Power 200A, 22 in Height
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric MH23 Picture

          MH23

          Enclosure Box - NQNF - Type 1 - 20x23x5.75in

          113.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric MH23BE Picture

          MH23BE

          Enclosure Box - NQNF - Type 1 - Blank End Walls - 20x23x5.75in

          113.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /