USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

 

PowerPact 500VDC Thermal-Magnetic Circuit Breakers

A flexible, high-performance offer for DC circuits from 30 to 1200 A

Systems that use batteries as a power source, such as an uninterruptible power supply (UPS), require special consideration when specifying overload protection. PowerPact 500 Vdc molded case circuit breakers are designed per UL Supplement SC for use in an ungrounded dc system using an uninterruptible power supply (UPS), with a nominal voltage of 500 Vdc or a maximum (floating) voltage of 600 Vdc.

Schneider Eletric Square D Picture
PowerPact 500VDC Thermal-Magnetic Circuit Breakers
  Back   DC Rated Circuit Breakers

PowerPact 500VDC Thermal-Magnetic Circuit Breakers

      • 1 products available

        • Best price
          Schneider Eletric JGL37100D81 Picture

          JGL37100D81

          MOLDED CASE CIRCUIT BREAKER 500VDC 100A

          3,779.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /