USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

 

TeSys GS

Fusible Disconnect Switches from 30 to 800 A

Part of TeSys

The GS Series with the use of Class CC or J fuses provides exceptional high short circuit protection, up to 200 kA.

TeSys GS
      • 28 products available

        • Best price
          Schneider Eletric GS1DD3 Picture

          GS1DD3

          TeSys GS - switch-disconnector-fuse - 3 P - 32 A - NFC 10 x 38 mm

          518.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1DD4 Picture

          GS1DD4

          TeSys GS - switch-disconnector-fuse - 3 P + N - 32 A - NFC 10 x 38 mm

          724.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1DDB3 Picture

          GS1DDB3

          TeSys GS - switch-disconnector-fuse - 3 P - BS - 32 A

          237.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1DDU3 Picture

          GS1DDU3

          TeSys GS, disconnect switch, fuse, 3 P, 600 V, UL 30 A, Type CC fuse

          237.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1DU3 Picture

          GS1DU3

          TeSys GS, disconnect switch, fuse, 3 P, 600 V, UL 30 A, Type J fuse

          260.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1FD3 Picture

          GS1FD3

          TeSys GS - switch-disconnector fuse - 3 P - 50 A - NFC 14 x 51 mm

          726.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1FD4 Picture

          GS1FD4

          TeSys GS - switch-disconnector fuse - 4 P - 50 A - NFC 14 x 51 mm

          826.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1GD3 Picture

          GS1GD3

          TeSys GS - switch-disconnector fuse - 3 P - 63 A - DIN 000

          874.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1GD4 Picture

          GS1GD4

          TeSys GS - switch-disconnector fuse - 4 P - 63 A - DIN 000

          984.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric GS1JD3 Picture

          GS1JD3

          TeSys GS - switch-disconnector fuse - 3 P - 100 A - NFC 22 x 58 mm

          1,060.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /