USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location

 

Type ICSE

Surgelogic Type ICSE with Active Tracking Filter (ATF) technology offers high frequency noise filter capabilities with surge protection for loads up to 30 A.

Type ICSE is designed to protect critical loads in buildings or industrial facilities.

Schneider Eletric Square D Picture
Type ICSE
      • 7 products available

        • Best price
          Schneider Eletric HFNF120ICSE002 Picture

          HFNF120ICSE002

          SPD, Type ICSE, 2 A, 120 V, flange, Active Tracking Filter

          376.47 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric HFNF120ICSE005 Picture

          HFNF120ICSE005

          SPD, Type ICSE, 5 A, 120 V, flange, Active Tracking Filter

          541.18 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric HFNF120ICSE007 Picture

          HFNF120ICSE007

          SPD, Type ICSE, 7.5 A, 120 V, flange, Active Tracking Filter

          717.65 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric HFNF120ICSE015 Picture

          HFNF120ICSE015

          SPD, Type ICSE, 15 A, 120 V, flange, Active Tracking Filter

          1,164.71 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric HFNF120ICSE030 Picture

          HFNF120ICSE030

          SPD, Type ICSE, 30 A, 120 V, flange, Active Tracking Filter

          2,082.35 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric HFNF240ICSE002 Picture

          HFNF240ICSE002

          SPD, Type ICSE, 2.5 A, 240 V, flange, Active Tracking Filter

          547.06 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric HFNF240ICSE015 Picture

          HFNF240ICSE015

          SPD, Type ICSE, 15 A, 240 V, flange, Active Tracking Filter

          1,770.59 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /