USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Harmony K

Ø 16-22 mm cam switches (from 10 to 150A)

Part of Harmony

Cam switches (up to 150A)

Harmony K
      • 41 products available

        • Best price
          Schneider Eletric KAA1H Picture

          KAA1H

          operating head for cam switch - Ø 29 mm - black handle

          31.40 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAA1S Picture

          KAA1S

          operating head for cam switch - black plastic bezel Ø 29 mm - key - hole Ø 22 mm

          222.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAA1Z Picture

          KAA1Z

          operating head for cam switch - black plastic bezel Ø 29 mm - key - hole Ø 22 mm

          116.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAA2H Picture

          KAA2H

          operating head for cam switch - Ø 38 mm - black handle

          31.40 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAC1H Picture

          KAC1H

          operating head 45 x 45 mm - black color - black handle - blank for engraving

          36.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAC1S Picture

          KAC1S

          operating head 45 x 45 mm - black color - key - blank for engraving

          226.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAC1Z Picture

          KAC1Z

          operating head 45 x 45 mm - black color - key - blank for engraving

          226.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAD1H Picture

          KAD1H

          operating head 60 x 60 mm - black color - black handle - blank for engraving

          39.20 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAD1S Picture

          KAD1S

          operating head 60 x 60 mm - black color - key - blank for engraving

          230.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric KAD1Z Picture

          KAD1Z

          operating head 60 x 60 mm - black color - key - blank for engraving

          230.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4