USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Harmony K

Ø 16-22 mm cam switches (from 10 to 150A)

Part of Harmony

Cam switches (up to 150A)

Harmony K
      • 117 products available

        • Best price
          Schneider Eletric K10A001ACH Picture

          K10A001ACH

          cam switch - 1 pole - 60° - 10 A - for Ø 16 or 22 mm

          60.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10B002ACH Picture

          K10B002ACH

          cam switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm

          75.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10C003ACH Picture

          K10C003ACH

          cam switch - 3-pole - 60° - 10 A - for Ø 16 or 22 mm

          90.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10D002UCH Picture

          K10D002UCH

          cam changeover switch - 2-pole - 60° - 10 A - for Ø 16 or 22 mm

          75.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10D004NCH Picture

          K10D004NCH

          cam stepping switch - 1 pole - 60° - 10 A - for Ø 16 or 22 mm

          105.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10D004QCH Picture

          K10D004QCH

          cam stepping switch - 1 pole - 30° - 10 A - for Ø 16 or 22 mm

          105.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10D024MCH Picture

          K10D024MCH

          cam voltmeter switch - 3L - 45° - 10 A - for Ø 16 or 22 mm

          105.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10F003MCH Picture

          K10F003MCH

          cam ammeter switch - 3L-N - 90° - 10 A - for Ø 16 or 22 mm

          120.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10F003UCH Picture

          K10F003UCH

          cam changeover switch - 3-pole - 60° - 10 A - for Ø 16 or 22 mm

          194.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric K10F027MCH Picture

          K10F027MCH

          cam voltmeter switch - 3L and 3L-N - 45° - 10 A - for Ø 16 or 22 mm

          120.00 USD

          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /