USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Harmony 22 mm XB7 Monolithic Push Buttons

22 mm XB7 monolithic plastic push buttons, switches, pilot lights

The 22 mm Harmony XB7 push button range offers a complete line of push buttons, selector switches, key switches, pilot lights, and emergency stops designed to be simpler to use and easier to install than ever before.

Harmony 22 mm XB7 Monolithic Push Buttons
  Back   22mm Push Buttons

Harmony 22 mm XB7 Monolithic Push Buttons

        • Best price
          Schneider Eletric DL1CF110 Picture

          DL1CF110

          clear neon bulb for signalling - BA 9s - 120 V / 2.6 W

          15.20 USD
        • Best price
          Schneider Eletric DL1CF220 Picture

          DL1CF220

          clear neon bulb for signalling - BA 9s - 230 V / 2.6 W

          15.20 USD
        • Best price
          Schneider Eletric DL1CE024NSP Picture

          DL1CE024NSP

          clear incandescent bulb with BA9s base - 24 V / 2.6 W
        • Best price
          Schneider Eletric DL1CS7220 Picture

          DL1CS7220

          orange neon bulb for signalling - BA 9s - 220..240 V

          42.60 USD
        • Best price
          Schneider Eletric DL1CS7220SP Picture

          DL1CS7220SP

          orange neon bulb for signalling - BA 9s - 220/240 V
        • Best price
          Schneider Eletric DL1CE130NSP Picture

          DL1CE130NSP

          clear incandescent bulb with BA9s base - 130 V / 2.6 W
        • Best price
          Schneider Eletric DL1CS6220 Picture

          DL1CS6220

          blue neon bulb for signalling - BA 9s - 220..240 V

          42.60 USD
        • Best price
          Schneider Eletric DL1CB006NSP Picture

          DL1CB006NSP

          clear incandescent bulb with BA9s base - 6 V / 1.2 W
        • Best price
          Schneider Eletric DL1CS3220SP Picture

          DL1CS3220SP

          green neon bulb for signalling - BA 9s - 220..240 V
        • Best price
          Schneider Eletric DL1CS6220SP Picture

          DL1CS6220SP

          blue neon bulb for signalling - BA 9s - 220..240 V