USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Lexium 52 & Motors

Stand alone servo drives and servo motors for PacDrive 3

Part of Lexium

Stand alone servo drives from 0.4 and 7 kW for PacDrive based automation solutions

Lexium 52 with Lexium SH3 servo motor
  Back   Servo Drives & Motors

Lexium 52 & Motors

      • 288 products available

        • Best price
          Schneider Eletric SH30702M01A1000 Picture

          SH30702M01A1000

          servo motor SH3 070 2,2Nm,nokey,single,nobrake,str.conn,IP54/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01A1100 Picture

          SH30702M01A1100

          servo motor SH3 070 2,2Nm,nokey,single,nobrake,str.conn,IP65/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01A1200 Picture

          SH30702M01A1200

          servo motor SH3 070 2,2Nm,nokey,single,nobrake,str.conn,IP65/IP67,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01A2000 Picture

          SH30702M01A2000

          servo motor SH3 070 2,2Nm,nokey,single,nobrake,90°conn.IP54/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01A2100 Picture

          SH30702M01A2100

          servo motor SH3 070 2,2Nm,nokey,single,nobrake,90°conn.IP65/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01A2200 Picture

          SH30702M01A2200

          servo motor SH3 070 2,2Nm,nokey,single,nobrake,90°conn.IP65/IP67,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01F1000 Picture

          SH30702M01F1000

          servo motor SH3 070 2,2Nm,nokey,single,brake,str.conn,IP54/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01F1100 Picture

          SH30702M01F1100

          servo motor SH3 070 2,2Nm,nokey,single,brake,str.conn,IP65/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01F1200 Picture

          SH30702M01F1200

          servo motor SH3 070 2,2Nm,nokey,single,brake,str.conn,IP65/IP67,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
        • Best price
          Schneider Eletric SH30702M01F2000 Picture

          SH30702M01F2000

          servo motor SH3 070 2,2Nm,nokey,single,brake,90°conn.IP54/IP65,8k RPM
          Add to My Products Remove from My Products
          The maximum number of products that can be compared is 4
    Compare products: /