USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

 

Trio Licensed Radios

Ethernet and serial data radios

Designed to provide complete, versatile and reliable system solutions for long range wireless data communications in wide range of SCADA and telemetry applications.

Trio Licensed Radios schneider.label Ethernet and serial data radios
  Back   Data Radios

Trio Licensed Radios

      • 0 products available

        richtext

        Duplexers :
        Description

        UHF bandpass duplexers are high performance filters providing a full bandpass response for Base/Repeater/Link applications.

        They are manufactured from a single high quality alloy block using precision milling techniques.

        A silver-plated finish on the housing and all connectors helps to ensure excellent Passive Inter-Modulation (PIM) performance and high reliability.

        UHF Bandpass Duplexers are available in pre-tuned configurations for common SCADA bands or alternatively they can be manufactured to custom frequencies which must be supplied at the time of order.

        The duplexer is attached to a 19” rack mounting plate which be removed for stand-alone mounting configurations.

        Options

        • TBUMDUPLXBP410-1A

        Trio Duplexer Band Pass Pre-Tuned 404-405MHz/413.5-414.5MHz 19" 2RU

        • TBUMDUPLXBP460-2A

        Trio Duplexer Band Pass Pre-Tuned 451.5-452.5MHz/461-462MHz 19" 2RU

        • TBUMDUPLXBP4XXCOA (Frequencies must be specified at time of order)

        Trio Duplexer Band Pass 400-520MHz

        Additional information may be available from the wireless accessories data sheet.


        Antenna Kits :
        Description

        Antenna Kits are packaged to include the most common bill of materials required for a variety of applications and are ordered using a single order code.

        The following kit options are suitable for: Licensed UHF remote sites with directional (Yagi) antennas.

        Each antenna kit includes : 1 x Antenna (+ clamp), 1 x Lightning Arrestor, 1 x RF Jumper Lead and 1 x RF Adapter

        Note: The RF Adapter may not be required, depending on specific radio model.

        Note: The antenna feeder cable is NOT included in the kit. Antenna feeder cable type and length will depend on the specific site requirements, and can be ordered separately.

        Licensed UHF directional (Yagi) antenna kits (suitable for use with Trio Q, E and M Data Radios)

        • TBUM420YA-06NY: Yagi - Aluminium, 3 Element, 6dBd gain, 406-440 MHz

        - Antenna: TBUMANTY-06-420

        - Lightning Arrestor: TBUMLT-ARRES-TYPEA

        - RF Jumper Lead: TBUMRFJP-TNC-N-1M

        - RF Adapter: TBUMRFAPT-TNCF-NM

        • TBUM420YA-09NY: Yagi - Aluminium, 7 Element, 9dBd gain, 406-440 MHz

        - Antenna: TBUMANTY-09-420

        - Lightning Arrestor: TBUMLT-ARRES-TYPEA

        - RF Jumper Lead: TBUMRFJP-TNC-N-1M

        - RF Adapter: TBUMRFAPT-TNCF-NM

        • TBUM460YA-06NY: Yagi - Aluminium, 3 Element, 6dBd gain, 440-480 MHz

        - Antenna: TBUMANTY-06-460

        - Lightning Arrestor: TBUMLT-ARRES-TYPEA

        - RF Jumper Lead: TBUMRFJP-TNC-N-1M

        - RF Adapter: TBUMRFAPT-TNCF-NM

        • TBUM460YA-09NY: Yagi - Aluminium, 7 Element, 9dBd gain, 450-470 MHz

        - Antenna: TBUMANTY-09-460

        - Lightning Arrestor: TBUMLT-ARRES-TYPEA

        - RF Jumper Lead: TBUMRFJP-TNC-N-1M

        - RF Adapter: TBUMRFAPT-TNCF-NM

        Additional information may be available from the wireless accessories data sheet.

        Yagi Antennas :
        Description

        UHF directional (Yagi) antennas are suitable for installation with Trio M & Q Data Radios in the 400MHz to 520MHz UHF frequency band.

        These antennas are ideally suited for use in Point-to-Point (PTP) links or at remote sites in Point-to-Multipoint (PTMP) systems.

        Both high, medium and low gain antennas are available in a range of pre-tuned frequencies for fast delivery or alternatively, antennas can be manufactured to custom frequencies.

        All UHF directional antennas are constructed for maximum performance and durability, including welded elements to minimise corrosion and generation of intermodulation products, and a corrosion-inhibiting protective finish. Each antenna has a short RF tail with inline N-Female connector and is supplied with a suitable heavy duty mounting bracket.

        Options

        • TBUMANTY-06-420

        Trio Yagi Antenna 3 Element 6dBd Aluminium 406-440 MHz, Includes 0.6m/2ft cable tail + N-Female termination + Mounting Bracket

        • TBUMANTY-06-460

        Trio Yagi Antenna 3 Element 6dBd Aluminium 440-480 MHz, Includes 0.6m/2ft cable tail + N-Female termination + Mounting Bracket

        • TBUMANTY-09-420

        Trio Yagi Antenna 7 Element 9dBd Aluminium 406-440 MHz, Includes 0.6m/2ft cable tail + N-Female termination + Mounting Bracket

        • TBUMANTY-09-460

        Trio Yagi Antenna 7 Element 9dBd Aluminium 450-470 MHz, Includes 0.6m/2ft cable tail + N-Female termination + Mounting Bracket

        • TBUMANTY-09-4CM (Tx/Rx Centre Frequencies MUST be supplied on order.)

        Trio Yagi Antenna 6 Element 9dBd Aluminium 380-520 MHz, Includes short cable tail + N-Female termination + Mounting Bracket

        • TBUMANTY-12-420

        Trio Yagi Antenna 11 Element 12dBd Aluminium 403-430 MHz, Includes 0.6m/2ft cable tail + N-Female termination + Mounting Bracket

        • TBUMANTY-12-460

        Trio Yagi Antenna 11 Element 12dBd Aluminium 450-480 MHz, Includes 0.6m/2ft cable tail + N-Female termination + Mounting Bracket

        Omni Antennas :
        Options

        • TBUMANTO-00-410

        Trio Omni Antenna 0dBd Whip 380-440 MHz, Includes 5m/16ft RG58 cable (terminated into Antenna) + N-Male connector (loose) + Mounting Bracket

        • TBUMANTO-00-485

        Trio Omni Antenna 0dBd Whip 450-520 MHz, Includes 5m/16ft RG58 cable (terminated into Antenna) + N-Male connector (loose) + Mounting Bracket

        • TBUMANTO-05-415

        Trio Omni Antenna 5dBd co-linear 406-416 MHz, Includes 40cm/16” cable tail with N-Female termination + Mounting Bracket

        • TBUMANTO-05-425

        Trio Omni Antenna 5dBd co-linear 420-430 MHz, Includes 40cm/16” cable tail with N-Female termination + Mounting Bracket

        • TBUMANTO-05-455

        Trio Omni Antenna 5dBd co-linear 450-460 MHz, Includes 40cm/16” cable tail with N-Female termination + Mounting Bracket

        • TBUMANTO-05-465

        Trio Omni Antenna 5dBd co-linear 460-470 MHz, Includes 40cm/16” cable tail with N-Female termination + Mounting Bracket

        • TBUMANTO-06-4CM (Frequencies must be specified at time of order)

        Trio Omni Antenna 6dBd co-linear 380-530 MHz, Includes N-Female termination + Two Mounting Brackets

        Additional information may be available from the wireless accessories data sheet.


        RF Cables & Adapters :
        RF Cable - Feeder Tail Cables

        Feeder tail cables are short flexible RF cables that facilitate tight bend radius cable routes, typically found when connecting the radio to a lightning surge arrestor.

        • TBUMRFJP-TNC-N-05M

        Trio RF Cable Feeder Tail 1.5Ft/0.5m - TNC-Male to N-Male

        • TBUMRFJP-TNC-N-1M

        Trio RF Cable Feeder Tail 3Ft/1m - TNC-Male to N-Male

        • TBUMRFJP-N-N-1M

        Trio RF Cable Feeder Tail 3Ft/1m - N-Male to N-Male

        • TBUMRFJP-SMA-N-1M

        Trio RF Cable Feeder Tail 3Ft/1m - SMA-Male to N-Male

        • TBUMRFJP-DUPLX-BP

        Trio Band Pass Duplexer Cable Kit 3Ft/1m - Double-Screened RF223/U with N-Male to N-Male (QTY of 2). Suits TBUMDUPLXBPxxx


        RF Cable - Antenna Feedline Cables

        • TBUMRFANT-99F30M-B

        Trio RF Cable Antenna Feedline 99Ft/30m, 0.5in/13mm Heliax N-Male To N-Male (LDF-450 or equivalent)

        • TBUMRFANT-75F22M-B

        Trio RF Cable Antenna Feedline 75Ft/22m, 0.5in/13mm Heliax N-Male To N-Male (LDF-450 or equivalent)

        • TBUMRFANT-75F22M-A

        Trio RF Cable Antenna Feedline 75Ft/22m, 0.4in/10mm N-Male To N-Male (LMR-400 or equivalent)

        • TBUMRFANT-50F15M-A

        Trio RF Cable Antenna Feedline 50Ft/15m, 0.4in/10mm N-Male To N-Male (LMR-400 or equivalent)

        • TBUMRFANT-25F7M-A

        Trio RF Cable Antenna Feedline 25Ft/7m, 0.4in/10mm N-Male To N-Male (LMR-400 or equivalent)

        • TBUMRFANT-10F3M-A

        Trio RF Cable Antenna Feedline 10Ft/3m, 0.4in/10mm N-Male To N-Male (LMR-400 or equivalent)

        RF Adapters

        • TBUMRFAPT-TNCF-NM

        Trio RF Adapter TNC-Female to N-Male

        • TBUMRFAPT-TNCF-SMM

        Trio RF Adapter TNC-Female to SMA-Male

        • TBUMRFAPT-NF-NF

        Trio RF Adapter N-Female to N-Female - Flange Mount

        Additional information may be available from the wireless accessories data sheet.


        Lightning Arrestors :
        Options

        • TBUMLT-ARRES-TYPEA

        Trio surge arrestor, bulkhead mount, N-Female, 125MHz to 1000MHz

        Additional information may be available from the wireless accessories data sheet.




        Data & Configuration Cables :
        Data Cables

        • TBUMCAB-QH-HSC

        Trio Q QH/HSC Cable Kit (All Options)

        • TBUM297245

        Ethernet Cable, RJ45 to RJ45, 1.8m (6ft)

        • TBUM297820

        Trio DE9 port cable [Connectivity to SCADAPack/PC, DE9P to DE9S (Tx, Rx, Gnd), 3m (10ft)]

        • TBUM297821

        Trio DE9 port cable [Connectivity to SCADAPack, DE9P to RJ45 (Tx, Rx, Gnd), 3m (10ft)]

        • TBUM297822

        Trio RJ45 Serial port [Connectivity to SCADAPack, RJ45 to RJ45 (Tx, Rx, Gnd), 3m (10ft)]


        Configuration Cables

        • TBUMCAB-SER-ADP-A

        Trio M, J, Q Series Serial/System Port Adaptor

        • TBUMPROG-TVIEW

        Trio Configuration Software (E, M, K Series) including TBUMCAB-TVIEWCABKT

        • TBUMCAB-TVIEWCABKT

        Trio Configuration Cable kit for E, KR, KB, KP and M Series Data Radios

        Legacy Cables

        • TBUMCAB-DRPROG

        Trio Configuration Cable for D-Series Data Radios

        • TBUMPWR-CABDR-1.5

        Trio Power Lead for D Series DR450 / DR900, 1.5m (5ft)

        • TBUMPROG-SR

        Trio Configuration Software and Cable - S Series Windows-based


        Mounting Kits :
        DIN Rail Mounting

        • TBUMDIN-KIT-TYPEA

        JR900/JR240/KR900/KR240/MR450/QR450 DIN rail mounting kit for QR, KR, JR & MR Series Trio Radios.

        Mounting Adaptor

        • TBUMMNTKIT-ERQR

        QR450 Trio mounting plate/adapter conversion kit – ER to QR

        Additional information may be available from the wireless accessories data sheet.

        Miscellaneous :
        RF Attenuators for radio link bench testing

        Multiport RF Attenuators are available to provide a suitable radio path when performing bench tests. This test equipment is designed to simulate RF link loss while providing 50 Ohms termination.

        • TBUM4PORTATTEN

        4 Port Attenuator for bench testing

        • TBUM6PORTATTEN

        6 Port Attenuator for bench testing

        • TBUM12PORTATTEN

        12 Port Attenuator for bench testing

        Fuses

        • TBUMPWR-FUSE-QR

        Trio Fuse Kit for Trio QR Radios, includes 10 fuses

        • TBUMPWR-FUSE-QB

        Trio Fuse Kit for Trio QB/QP Radios, includes 10 fuses

        • TBUMPWR-FUSE-ERMR

        Trio Fuse Kit for Trio E and M Series, includes 10 fuses

        Power Plugs

        • TBUMPWR-PLUG-E-HAZ

        Trio Mating DC power plug kit for Trio E Series, includes 10 plugs

        • TBUMPWR-PLUG-MJK

        Trio Mating DC power plug kit for Trio M/J/K Series, includes 10 plugs

        • TBUMPWR-PLUG-QB

        Trio Mating DC and IO power plug kit for Trio QB/QP450, includes 2ea plugs

        • TBUMPWR-PLUG-QR-A

        Trio Mating DC power plug kit for Trio QR450, includes 10 plugs

        Additional information may be available from the wireless accessories data sheet.